IESNA:LM-63-2002
[TEST]P1647537
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-835-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4194.6
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
505.4 512.6 526.8 541.5 562.2 592.3 631.9 674.3 711.6 753.3 793.0 843.2 896.7 950.5 998.2 
1050.5 1110.0 1173.7 1266.0 1365.4 1444.8 1502.5 1549.3 1574.0 1517.8 1362.4 1092.9 623.2 270.1 125.0 88.3 
67.0 42.7 28.8 15.3 0.0 0.0 
505.4 512.0 525.6 540.3 562.2 591.7 629.5 674.0 713.1 752.1 796.6 844.7 900.9 953.5 1000.9 
1053.8 1113.0 1180.6 1276.2 1374.7 1452.6 1509.4 1558.9 1577.0 1522.9 1369.6 1095.3 619.0 270.7 126.8 89.8 
69.1 42.7 29.7 15.9 0.0 0.0 
505.4 511.7 524.4 540.6 562.8 591.7 627.4 670.7 710.1 749.1 792.7 842.3 896.7 950.5 1000.3 
1049.3 1105.8 1183.9 1281.0 1390.1 1487.1 1555.0 1606.7 1644.0 1614.5 1479.9 1209.5 771.7 341.1 157.2 104.9 
76.6 50.8 34.6 18.0 0.3 0.0 
505.4 513.5 525.9 541.5 563.7 591.1 623.5 662.9 704.1 741.3 785.5 832.4 888.6 942.6 1002.1 
1052.9 1107.3 1181.2 1274.1 1393.1 1524.1 1631.4 1723.9 1796.3 1815.0 1726.3 1507.0 1074.9 530.4 229.6 131.6 
91.3 61.0 38.8 17.7 0.3 0.0 
505.4 512.9 524.7 540.6 564.0 592.0 622.3 655.1 693.5 733.5 773.5 822.1 878.0 930.6 992.2 
1049.0 1102.8 1170.7 1269.6 1396.7 1554.7 1700.8 1864.2 1984.1 2078.8 2086.6 1931.3 1593.8 1031.6 440.5 
202.5 125.0 76.3 43.9 21.0 0.6 0.0 
505.4 512.6 523.5 540.0 563.1 591.1 619.0 649.7 683.3 722.7 761.7 805.6 854.3 909.9 966.1 
1024.4 1089.0 1162.9 1258.5 1388.3 1557.1 1752.2 1945.4 2135.0 2323.1 2448.7 2464.3 2261.2 1827.6 1133.8 
441.7 156.6 81.4 46.3 18.3 0.9 0.0 
505.4 512.6 523.2 539.1 561.3 589.3 619.6 650.9 682.7 719.1 758.7 799.9 842.0 892.2 955.3 
1021.1 1072.2 1133.5 1222.4 1337.5 1492.2 1682.2 1900.6 2154.5 2421.1 2667.2 2838.7 2849.9 2647.0 2158.4 
1443.9 690.8 199.5 85.6 36.1 3.9 0.0 
505.4 512.3 522.6 538.5 560.4 587.8 618.7 650.6 684.2 717.9 759.9 799.9 840.8 889.5 954.1 
1015.1 1064.0 1123.2 1210.1 1325.5 1479.3 1667.4 1882.0 2133.5 2403.6 2656.0 2836.0 2865.8 2674.4 2183.1 
1495.5 814.0 236.5 91.3 35.8 4.2 0.0 
505.4 511.7 520.5 535.2 556.5 583.0 614.2 648.2 681.2 716.7 756.6 798.7 837.2 884.6 941.4 
997.0 1037.3 1101.0 1198.4 1327.6 1490.7 1676.7 1878.1 2096.2 2324.3 2549.7 2707.1 2758.2 2610.4 2128.1 
1522.3 969.7 474.5 137.0 50.2 10.5 0.0 
505.4 509.3 516.8 529.5 549.3 573.6 601.6 631.0 664.1 697.1 730.8 762.3 794.8 830.3 876.5 
920.1 967.3 1052.3 1172.2 1324.6 1500.4 1698.4 1904.8 2111.0 2332.4 2505.8 2604.4 2588.1 2318.0 1855.2 
1387.7 863.3 355.8 121.1 55.0 16.8 0.0 
505.4 506.0 511.7 522.6 539.7 559.8 584.2 608.8 633.1 658.1 684.8 705.9 730.5 755.7 790.0 
826.1 882.8 976.3 1106.7 1267.2 1460.4 1680.0 1915.3 2165.6 2392.8 2523.8 2527.1 2316.8 1843.2 1341.1 
883.7 455.2 178.8 73.6 27.9 9.3 0.0 
505.4 507.8 512.3 522.6 538.8 559.8 579.9 603.7 625.6 648.2 669.5 687.2 707.1 729.9 760.5 
798.4 863.3 955.9 1073.7 1217.9 1390.4 1587.2 1791.5 1989.0 2125.1 2161.7 2076.1 1833.6 1387.4 959.2 
595.9 294.2 125.6 57.7 24.6 8.4 0.0 
505.4 504.2 508.1 517.7 533.1 552.0 572.7 594.4 613.9 633.1 650.6 663.8 680.6 702.2 733.2 
779.8 842.0 912.0 990.1 1081.2 1197.2 1326.1 1461.9 1589.3 1659.0 1650.6 1560.5 1339.0 1000.3 660.2 
388.2 188.7 94.4 48.7 25.8 12.6 0.0 
505.4 506.0 509.0 517.7 533.4 552.0 571.2 589.0 604.0 615.7 626.8 637.0 651.8 672.5 686.3 
687.8 675.5 649.1 609.4 563.7 526.2 507.8 490.7 448.6 377.4 293.0 220.0 167.7 131.3 111.8 97.4 81.7 
66.1 52.9 36.7 18.6 0.0 
505.4 505.4 507.8 516.2 531.6 548.4 564.0 575.7 583.6 589.0 594.1 591.7 580.5 559.2 527.1 
484.1 430.3 369.6 312.5 268.0 233.2 208.2 189.0 174.0 162.0 149.6 137.6 127.1 117.2 108.5 97.4 84.7 69.4 
54.4 36.7 16.2 0.0 
505.4 507.2 509.6 518.3 532.5 546.3 554.4 558.0 561.9 561.6 552.0 532.2 500.9 461.0 410.2 
355.8 309.5 274.6 248.8 228.7 210.6 195.0 181.8 172.2 165.0 156.3 144.8 133.1 124.1 113.0 97.4 81.4 65.5 47.8 
30.0 6.3 0.0 
505.4 507.2 511.1 519.5 531.9 540.0 542.7 546.0 545.4 534.6 510.5 476.0 427.6 375.3 327.2 294.2 
272.8 256.0 239.5 224.5 207.0 191.4 183.9 180.3 175.8 165.9 153.0 143.0 143.0 136.4 119.3 99.8 75.1 56.5 31.9 2.7 
0.0 
505.4 503.9 509.6 518.3 527.1 530.1 533.7 537.0 528.6 503.6 468.5 420.4 366.0 321.2 290.6 268.6 
250.3 232.9 214.6 195.9 189.9 187.8 188.1 189.6 185.7 175.5 165.0 161.7 172.2 171.9 167.1 136.4 108.2 79.0 42.4 1.5 
0.0 
505.4 503.0 509.6 520.2 525.6 526.5 531.3 531.3 514.4 482.3 436.6 384.9 337.2 301.4 274.3 251.2 
230.2 207.3 187.8 181.2 177.3 176.4 179.4 182.4 177.9 170.4 162.9 170.4 176.1 171.9 158.4 129.5 106.7 79.0 40.3 0.6 
0.0 
505.4 503.3 511.4 523.5 526.5 527.1 531.9 526.5 502.7 464.9 416.8 365.7 323.3 290.3 260.5 234.4 
210.6 187.5 177.3 171.9 169.8 170.1 174.6 176.7 170.7 162.9 160.2 171.0 168.9 164.1 144.5 121.1 98.6 74.5 36.1 0.0 
0.0 
505.4 499.7 508.7 520.8 524.1 525.0 529.8 521.7 496.4 455.5 409.6 357.6 315.5 282.5 250.3 220.9 
195.6 177.0 169.8 165.6 164.7 166.2 169.5 171.6 168.6 166.2 169.2 182.4 179.4 164.1 138.2 114.5 89.8 62.5 29.4 0.0 
0.0 
505.4 498.5 507.2 519.2 522.9 524.1 528.3 520.5 494.9 457.3 407.5 355.5 315.8 281.3 248.2 219.4 
193.5 175.5 168.3 164.1 163.5 164.7 168.0 169.8 167.7 166.5 169.5 181.2 177.0 159.6 134.6 112.1 87.1 58.0 27.0 0.0 
0.0 
